??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-100-02/CA
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-100-02/CA
VERF
Availability
Available
BC
Order code
BIS00RC
TC
Product identifier
BIS U-100-02/CA
PX
Product view
46600_03
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.020 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 840…960 MHz, Dimension = 37.2 x 7 x 127 mm, Memory type = EEPROM, User data, read/write = 512 Bit, EPC memory, read/write = 96 Bit, TID memory, read-only = 96 Bit, Antenna type = Dipole, Installation = metal-free (clear zone), Storage temperature = -40...85 °C, Ambient temperature = -40...85 °C, Housing material = PA 12, GF30, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.